1.2.3.10 SYS_MQTT_SubscribeConfig Struct
C
typedef struct
{
uint8_t entryValid;
//Qos (0/ 1/ 2)
uint8_t qos;
//Name of the Topic Subscribing to
char topicName[SYS_MQTT_TOPIC_NAME_MAX_LEN];
} SYS_MQTT_SubscribeConfig;
Summary
Used for passing on the configuration related to the MQTT Subtopics the user wants to subscribe to.
Remarks
This Configuration is passed via the SYS_MQTT_Connect() function or the SYS_MQTT_CtrlMsg() function