1.2.3.8 SYS_MQTT_PublishTopicCfg Struct
C
typedef struct
{
//Qos (0/ 1/ 2)
uint8_t qos;
//Retain (0/1) - Message needs to be retained by the Broker till every subscriber receives it
uint8_t retain;
//Topic on which to Publish the message
char topicName[SYS_MQTT_TOPIC_NAME_MAX_LEN];
//Topic Length
uint16_t topicLength;
} SYS_MQTT_PublishTopicCfg;
Summary
Used for publishing a message on a topic. It contains the config related to the Topic
Remarks
This Message is passed from the Application to the MQTT servuce via the SYS_MQTT_Publish() function