1.2.3.16 SYS_MQTT_Disconnect Function
C
void SYS_MQTT_Disconnect(SYS_MODULE_OBJ obj)Summary
Disconnects from the MQTT Server
Description
This function is used for disconnecting from the MQTT Server.
Precondition
SYS_MQTT_Connect should have been called.
Parameters
obj - SYS_MQTT object handle, returned from SYS_MQTT_Connect
Returns
None
Example
// Handle "objSysMqtt" value must have been returned from SYS_MQTT_Connect. SYS_MQTT_Disconnect(objSysMqtt);
Remarks
None.