14.10.1 Quick Start Guide for RTC (COUNT) - Basic
In this use case, the RTC is set up in count mode. The example configures the RTC in 16-bit mode, with continuous updates to the COUNT register, together with a set compare register value. Every 2000ms a LED on the board is toggled.