14.10.2 Quick Start Guide for RTC (COUNT) - Callback
In this use case, the RTC is set up in count mode. The quick start configures the RTC in 16-bit mode and to continuously update COUNT register. The rest of the configuration is according to the default. A callback is implemented for when the RTC overflows.