14.10.3 Quick Start Guide for RTC Tamper with DMA
In this use case, the RTC is set up in count mode. The quick start configures the RTC in 32-bit mode and . The rest of the configuration is according to the default. A callback is implemented for when the RTC capture tamper stamp.