7.2.3 DMA Channels
The transfer control descriptor defines the source and destination addresses, source and destination address increment settings, the block transfer count and event output condition selection
Dedicated channel registers control the peripheral trigger source, trigger mode settings, event input actions, and channel priority level settings
With a successful DMA resource allocation, a dedicated DMA channel will be assigned. The channel will be occupied until the DMA resource is freed. A DMA resource handle is used to identify the specific DMA resource. When there are multiple channels with active requests, the arbiter prioritizes the channels requesting access to the bus.