7.2.4 DMA Triggers
DMA transfer can be started only when a DMA transfer request is acknowledged/granted by the arbiter. A transfer request can be triggered from software, peripheral, or an event. There are dedicated source trigger selections for each DMA channel usage.