7.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_DMA_CHANNEL_STANDBY | SAM L21/L22/C20/C21 |
Note: The specific features are only available in the driver when the selected device supports those features.
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_DMA_CHANNEL_STANDBY | SAM L21/L22/C20/C21 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.