23.6.3.3.1 Function system_pinmux_pin_get_mux_position()
Retrieves the currently selected MUX position of a logical pin.
uint8_t system_pinmux_pin_get_mux_position( const uint8_t gpio_pin)
Retrieves the selected MUX peripheral on a given logical GPIO pin.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
gpio_pin |
Index of the GPIO pin to configure |
Returns
Currently selected peripheral index on the specified pin.