23.6.3.3.2 Function system_pinmux_pin_set_input_sample_mode()
Configures the input sampling mode for a GPIO pin.
void system_pinmux_pin_set_input_sample_mode( const uint8_t gpio_pin, const enum system_pinmux_pin_sample mode)
Configures the input sampling mode for a GPIO input, to control when the physical I/O pin value is sampled and stored inside the microcontroller.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | gpio_pin |
Index of the GPIO pin to configure |
[in] | mode |
New pin sampling mode to configure |