25.3.1 Driver Feature Macro Definition
Table 25-7 shows some specific features of the TCC Module.
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_TCC_GENERATE_DMA_TRIGGER | SAM L21/L22 |
Note: The specific features are only available in the driver when the selected device supports those features.