25.3.2 Module Features
The features of TCC, such as timer/counter size, number of compare capture channels, and number of outputs, are dependent on the TCC module instance being used.
The features of TCC, such as timer/counter size, number of compare capture channels, and number of outputs, are dependent on the TCC module instance being used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.