6.6.2.4 Struct dac_module
DAC software instance structure, used to retain software state information of an associated hardware module instance.
Note: The fields of this structure should not be altered by the user application; they are reserved for module-internal use only.