6.6.2.3 Struct dac_events
Event flags for the DAC module. This is used to enable and disable events via dac_enable_events() and dac_disable_events().
| Type | Name | Description |
|---|---|---|
| bool | generate_event_on_chan0_buffer_empty |
Enable event generation on DAC0 data buffer empty |
| bool | generate_event_on_chan0_falling_edge |
Enable the falling edge of the input event for DAC0 |
| bool | generate_event_on_chan1_buffer_empty |
Enable event generation on DAC1 data buffer empty |
| bool | generate_event_on_chan1_falling_edge |
Enable the falling edge of the input event for DAC1 |
| bool | on_event_chan0_start_conversion |
Start a new DAC0 conversion |
| bool | on_event_chan1_start_conversion |
Start a new DAC1 conversion |