19.6.2.7 Struct spi_slave_inst_config
SPI Peripheral slave configuration structure.
| Type | Name | Description |
|---|---|---|
| uint8_t | address |
Address of slave |
| bool | address_enabled |
Enable address |
| uint8_t | ss_pin |
Pin to use as slave select |