19.6.2.5 Struct spi_slave_config
SPI slave configuration structure.
| Type | Name | Description |
|---|---|---|
| uint8_t | address |
Address |
| uint8_t | address_mask |
Address mask |
| enum spi_addr_mode | address_mode |
Address mode |
| enum spi_frame_format | frame_format |
Frame format |
| bool | preload_enable |
Preload data to the shift register while SS is high |