19.8.3.3.1 Code
Add the following to your user application main().
while(true) {/* Infinite loop */if(!port_pin_get_input_level(BUTTON_0_PIN)) {spi_select_slave(&spi_master_instance, &slave,true);spi_transceive_buffer_job(&spi_master_instance, wr_buffer,rd_buffer,BUF_LENGTH);while(!transrev_complete_spi_master) {}transrev_complete_spi_master =false;spi_select_slave(&spi_master_instance, &slave,false);}}