19.6.5.8 Enum spi_signal_mux_setting
Set the functionality of the SERCOM pins. As not all combinations can be used in different modes of operation, proper combinations must be chosen according to the rest of the configuration.
| Enum value | Description |
|---|---|
|
SPI_SIGNAL_MUX_SETTING_A |
SPI MUX combination A. DOPO: 0x0, DIPO: 0x0 |
|
SPI_SIGNAL_MUX_SETTING_B |
SPI MUX combination B. DOPO: 0x0, DIPO: 0x1 |
|
SPI_SIGNAL_MUX_SETTING_C |
SPI MUX combination C. DOPO: 0x0, DIPO: 0x2 |
|
SPI_SIGNAL_MUX_SETTING_D |
SPI MUX combination D. DOPO: 0x0, DIPO: 0x3 |
|
SPI_SIGNAL_MUX_SETTING_E |
SPI MUX combination E. DOPO: 0x1, DIPO: 0x0 |
|
SPI_SIGNAL_MUX_SETTING_F |
SPI MUX combination F. DOPO: 0x1, DIPO: 0x1 |
|
SPI_SIGNAL_MUX_SETTING_G |
SPI MUX combination G. DOPO: 0x1, DIPO: 0x2 |
|
SPI_SIGNAL_MUX_SETTING_H |
SPI MUX combination H. DOPO: 0x1, DIPO: 0x3 |
|
SPI_SIGNAL_MUX_SETTING_I |
SPI MUX combination I. DOPO: 0x2, DIPO: 0x0 |
|
SPI_SIGNAL_MUX_SETTING_J |
SPI MUX combination J. DOPO: 0x2, DIPO: 0x1 |
|
SPI_SIGNAL_MUX_SETTING_K |
SPI MUX combination K. DOPO: 0x2, DIPO: 0x2 |
|
SPI_SIGNAL_MUX_SETTING_L |
SPI MUX combination L. DOPO: 0x2, DIPO: 0x3 |
|
SPI_SIGNAL_MUX_SETTING_M |
SPI MUX combination M. DOPO: 0x3, DIPO: 0x0 |
|
SPI_SIGNAL_MUX_SETTING_N |
SPI MUX combination N. DOPO: 0x3, DIPO: 0x1 |
|
SPI_SIGNAL_MUX_SETTING_O |
SPI MUX combination O. DOPO: 0x3, DIPO: 0x2 |
|
SPI_SIGNAL_MUX_SETTING_P |
SPI MUX combination P. DOPO: 0x3, DIPO: 0x3 |