19.8.1.2 Workflow
- Initialize system.
system_init(); - Set-up the SPI.
configure_spi_master();- Create configuration struct.
structspi_config config_spi_master; - Create peripheral slave configuration struct.
structspi_slave_inst_config slave_dev_config; - Create peripheral slave software device instance struct.
structspi_slave_inst slave; - Get default peripheral slave configuration.
spi_slave_inst_get_config_defaults(&slave_dev_config); - Set Slave Select pin.
slave_dev_config.ss_pin = SLAVE_SELECT_PIN; - Initialize peripheral slave software instance with configuration.
spi_attach_slave(&slave, &slave_dev_config); - Get default configuration to edit.
spi_get_config_defaults(&config_spi_master); - Set MUX setting E.
config_spi_master.mux_setting = EXT1_SPI_SERCOM_MUX_SETTING; - Set pinmux for pad 0 (data in (MISO)).
config_spi_master.pinmux_pad0 = EXT1_SPI_SERCOM_PINMUX_PAD0; - Set pinmux for pad 1 as unused, so the pin can be used for other purposes.
config_spi_master.pinmux_pad1 = PINMUX_UNUSED; - Set pinmux for pad 2 (data out (MOSI)).
config_spi_master.pinmux_pad2 = EXT1_SPI_SERCOM_PINMUX_PAD2; - Set pinmux for pad 3 (SCK).
config_spi_master.pinmux_pad3 = EXT1_SPI_SERCOM_PINMUX_PAD3; - Initialize SPI module with configuration.
spi_init(&spi_master_instance, EXT1_SPI_MODULE, &config_spi_master); - Enable SPI module.
spi_enable(&spi_master_instance);