24.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_TC_DOUBLE_BUFFERED | SAM L21/L22/C20/C21 |
FEATURE_TC_SYNCBUSY_SCHEME_VERSION_2 | SAM L21/L22/C20/C21 |
FEATURE_TC_STAMP_PW_CAPTURE | SAM L21/L22/C20/C21 |
FEATURE_TC_READ_SYNC | SAM L21/L22/C20/C21 |
FEATURE_TC_IO_CAPTURE | SAM L21/L22/C20/C21 |
FEATURE_TC_GENERATE_DMA_TRIGGER | SAM L21/L22 |
Note: The specific features are only available in the driver when the selected device supports those features.