16.2.2 Frame Format
Communication is based on frames, where the frame format can be customized to accommodate a wide range of standards. A frame consists of a start bit, a number of data bits, an optional parity bit for error detection as well as a configurable length stop bit(s) - see Figure 16-1. Table 16-1 shows the available parameters you can change in a frame.
Parameter | Options |
|---|---|
Start bit | 1 |
Data bits | 5, 6, 7, 8, 9 |
Parity bit | None, Even, Odd |
Stop bits | 1, 2 |