16.2 Module Overview
This driver will use one (or more) SERCOM interface(s) on the system and configure it to run as a USART interface in either synchronous or asynchronous mode.
This driver will use one (or more) SERCOM interface(s) on the system and configure it to run as a USART interface in either synchronous or asynchronous mode.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.