16.6.4.9 Function usart_get_config_defaults()
Initializes the device to predefined defaults.
void usart_get_config_defaults( struct usart_config *const config)
Initialize the USART device to predefined defaults:
8-bit asynchronous USART
No parity
One stop bit
9600 baud
Transmitter enabled
Receiver enabled
GCLK generator 0 as clock source
Default pin configuration
The configuration struct will be updated with the default configuration.
| Data direction | Parameter name | Description |
|---|---|---|
[in, out] | config |
Pointer to configuration struct |