16.6.5.1 Enum iso7816_guard_time
The value of ISO7816 guard time.
| Enum value | Description |
|---|---|
|
ISO7816_GUARD_TIME_2_BIT |
The guard time is 2-bit times |
|
ISO7816_GUARD_TIME_3_BIT |
The guard time is 3-bit times |
|
ISO7816_GUARD_TIME_4_BIT |
The guard time is 4-bit times |
|
ISO7816_GUARD_TIME_5_BIT |
The guard time is 5-bit times |
|
ISO7816_GUARD_TIME_6_BIT |
The guard time is 6-bit times |
|
ISO7816_GUARD_TIME_7_BIT |
The guard time is 7-bit times |