25.8.5 Quick Start Guide for TCC - Non-Recoverable Fault
SAM D21/R21/L21/L22/DA1/C21 Xplained Pro
In this use case, the TCC will be used to generate a PWM signal, with a varying duty cycle. Here the pulse width is increased each time the timer count matches the set compare value. There is a non-recoverable faul input which controls PWM output, when this fault is active (low) the PWM output will be forced to be high. When fault is released (input high) the PWM output then will go on.
When connect PWM output to LED it makes the LED vary its light. If fault input is from a button, the LED will be off when the button is down and on when the button is up. To see the PWM waveform, you may need an oscilloscope.
Board | Pin | Connect to |
|---|---|---|
SAMD21 Xpro | PB30 | LED0 |
SAMD21 Xpro | PA15 | SW0 |
SAMR21 Xpro | PA19 | LED0 |
SAMR21 Xpro | PA28 | SW0 |
SAML21 Xpro | PB10 | LED0 |
SAML21 Xpro | PA16 | SW0 |
SAML22 Xpro | PC27 | LED0 |
SAML22 Xpro | PC01 | SW0 |
SAMDA1 Xpro | PB30 | LED0 |
SAMDA1 Xpro | PA15 | SW0 |
SAMC21 Xpro | PA15 | LED0 |
SAMC21 Xpro | PA28 | SW0 |
GCLK generator 0 (GCLK main) clock source
Use double buffering write when set top, compare, or pattern through API
No dithering on the counter or compare
No prescaler
Single Slope PWM wave generation
GCLK reload action
Don't run in standby
No waveform extentions
No inversion of waveform output
No capture enabled
Count upward
Don't perform one-shot operations
No event input except TCC event0 enabled
No event action except TCC event0 acts as Non-Recoverable Fault
No event generation enabled
Counter starts on 0