25.6.5.19 Enum tcc_match_capture_channel
This enum is used to specify which capture/match channel to do operations on.
| Enum value | Description |
|---|---|
|
TCC_MATCH_CAPTURE_CHANNEL_n |
Match capture channel index table for TCC Each TCC module may contain several match capture channels; each channel will have its own index in the table, with the index number substituted for "n" in the index name (e.g. TCC_MATCH_CAPTURE_CHANNEL_0). |