25.6.5.26 Enum tcc_wave_output
This enum is used to specify which wave output to do operations on.
| Enum value | Description |
|---|---|
|
TCC_WAVE_OUTPUT_n |
Waveform output index table for TCC Each TCC module may contain several wave outputs; each output will have its own index in the table, with the index number substituted for "n" in the index name (e.g. TCC_WAVE_OUTPUT_0). |