19.8.2.1.3 Workflow
- Initialize system.
system_init(); - Set-up the SPI.
configure_spi_slave();- Create configuration struct.
structspi_config config_spi_slave; - Get default configuration to edit.
spi_get_config_defaults(&config_spi_slave); - Set the SPI in slave mode.
config_spi_slave.mode = SPI_MODE_SLAVE; - Enable preloading of shift register.
config_spi_slave.mode_specific.slave.preload_enable =true; - Set frame format to SPI frame.
config_spi_slave.mode_specific.slave.frame_format = SPI_FRAME_FORMAT_SPI_FRAME; - Set MUX setting E.
config_spi_slave.mux_setting = EXT1_SPI_SERCOM_MUX_SETTING; - Set pinmux for pad 0 (data in MOSI).
config_spi_slave.pinmux_pad0 = EXT1_SPI_SERCOM_PINMUX_PAD0; - Set pinmux for pad 1 (slave select).
config_spi_slave.pinmux_pad1 = EXT1_SPI_SERCOM_PINMUX_PAD1; - Set pinmux for pad 2 (data out MISO).
config_spi_slave.pinmux_pad2 = EXT1_SPI_SERCOM_PINMUX_PAD2; - Set pinmux for pad 3 (SCK).
config_spi_slave.pinmux_pad3 = EXT1_SPI_SERCOM_PINMUX_PAD3; - Initialize SPI module with configuration.
spi_init(&spi_slave_instance, EXT1_SPI_MODULE, &config_spi_slave); - Enable SPI module.
spi_enable(&spi_slave_instance);