9.6.2.2 Struct extint_events
Event flags for the extint_enable_events() and extint_disable_events().
| Type | Name | Description |
|---|---|---|
| bool | generate_event_on_detect[] |
If true, an event will be generated when an external interrupt channel detection state changes |