11.6.1.2 Struct opamp1_config
Configuration structure for OPAMP 1.
| Type | Name | Description |
|---|---|---|
| struct opamp_config_common | config_common |
If true, the comparator will continue to sample during sleep mode when triggered |
| enum opamp1_neg_mux | negative_input |
Negative input MUX selection |
| enum opamp1_pos_mux | positive_input |
Positive input MUX selection |
| enum opamp1_res1_mux | r1_connection |
Resistor 1 MUX selection |