11.6.1.3 Struct opamp2_config
Configuration structure for OPAMP 2.
| Type | Name | Description |
|---|---|---|
| struct opamp_config_common | config_common |
If true, the comparator will continue to sample during sleep mode when triggered |
| enum opamp2_neg_mux | negative_input |
Negative input MUX selection |
| enum opamp2_pos_mux | positive_input |
Positive input MUX selection |
| enum opamp2_res1_mux | r1_connection |
Resistor 1 MUX selection |