11.6.1.4 Struct opamp_config_common
Common configuration structure for OPAMP 0 to 2.
| Type | Name | Description |
|---|---|---|
| bool | analog_out |
If true, OPAMP output is connected to the ADC or AC input |
| enum opamp_bias_selection | bias_value |
Bias mode selection |
| bool | on_demand |
If true, the OPAMPx is enabled when a peripheral is requesting the OPAMPx to be used as an input. The OPAMPx is disabled if no peripheral is requesting it as an input. |
| enum opamp_pot_mux | potentiometer_selection |
Potentiometer selection |
| bool | r1_enable |
If true, R1 connected to RES1MUX |
| bool | r2_out |
If true, resistor ladder to output |
| bool | r2_vcc |
If true, resistor ladder to VCC |
| bool | run_in_standby |
If true, the OPAMPx is not stopped during sleep mode when triggered |