6.6.4.1.2 Function dac_get_config_defaults()
Initializes a DAC configuration structure to defaults.
void dac_get_config_defaults( struct dac_config *const config)
Initializes a given DAC configuration structure to a set of known default values. This function should be called on any new instance of the configuration structures before being modified by the user application.
1V from internal bandgap reference
Drive the DAC output to the VOUT pin
Right adjust data
GCLK generator 0 (GCLK main) clock source
The output buffer is disabled when the chip enters STANDBY sleep mode
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to initialize to default values |