6.6.4.1.8 Function dac_disable_events()
Disables a DAC event input or output.
void dac_disable_events( struct dac_module *const module_inst, struct dac_events *const events)
Disables one or more input or output events to or from the DAC module. See Struct dac_events for a list of events this module supports.
Note: Events cannot be altered while the module is enabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the DAC peripheral |
[in] | events |
Struct containing flags of events to disable |