5.6.2.4.1 Function ccl_lut_enable()
Enables an LUT that was previously configured.
void ccl_lut_enable( const enum ccl_lut_id number)
Enables an LUT that was previously configured via a call to ccl_lut_set_config function.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | number |
LUT number to enable |