5.6.2.3.1 Function ccl_seq_config()
Writes sequential selection to the hardware module.
enum status_code ccl_seq_config( const enum ccl_seq_id number, const enum ccl_seq_selection seq_selection)
Writes a given sequential selection configuration to the hardware module.
Note: This function can only be used when the CCL module is disabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | seq_selection |
Enum for the sequential selection configuration |
[in] | number |
SEQ unit number to config |