19.2.1 Driver Feature Macro Definition
Driver Feature Macro | Supported devices |
|---|---|
FEATURE_SPI_SLAVE_SELECT_LOW_DETECT | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_SPI_HARDWARE_SLAVE_SELECT | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_SPI_ERROR_INTERRUPT | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
FEATURE_SPI_SYNC_SCHEME_VERSION_2 | SAM D21/R21/D10/D11/L21/L22/DA1/C20/C21 |
Note: The specific features are only available in the driver when the selected device supports those features.