19.2.5 Slave Mode
When configured as a slave, the SPI interface will remain inactive with MISO tri-stated as long as the SS pin is driven high.
When configured as a slave, the SPI interface will remain inactive with MISO tri-stated as long as the SS pin is driven high.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.