19.2.9 Clock Generation
In SPI master mode, the clock (SCK) is generated internally using the SERCOM baudrate generator. In SPI slave mode, the clock is provided by an external master on the SCK pin. This clock is used to directly clock the SPI shift register.