13.6.3.3.4 Function port_pin_toggle_output_level()
Toggles the state of a port pin that is configured as an output.
void port_pin_toggle_output_level( const uint8_t gpio_pin)
Toggles the current output level of a port pin.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | gpio_pin |
Index of the GPIO pin to toggle |