2.2.3 Conversion Modes
ADC conversions can be software triggered on demand by the user application, if continuous sampling is not required. It is also possible to configure the ADC in free running mode, where new conversions are started as soon as the previous conversion is completed, or configure the ADC to scan across a number of input pins (see Pin Scan).