2.2.4 Differential and Single-ended Conversion
The ADC has two conversion modes; differential and single-ended. When measuring signals where the positive input pin is always at a higher voltage than the negative input pin, the single-ended conversion mode should be used in order to achieve a full 12-bit output resolution.
If however the positive input pin voltage may drop below the negative input pin the signed differential mode should be used.