24.6.4.2.1 Function tc_enable_events()
Enables a TC module event input or output.
void tc_enable_events( struct tc_module *const module_inst, struct tc_events *const events)
Enables one or more input or output events to or from the TC module. See tc_events for a list of events this module supports.
Note: Events cannot be altered while the module is enabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the software module instance struct |
[in] | events |
Struct containing flags of events to enable |