21.8.1.1.2 Code
Copy-paste the following setup code to your application:
voidconfigure_extosc32k(void){structsystem_clock_source_xosc32k_config config_ext32k;system_clock_source_xosc32k_get_config_defaults(&config_ext32k);config_ext32k.startup_time = SYSTEM_XOSC32K_STARTUP_4096;system_clock_source_xosc32k_set_config(&config_ext32k);}#if (!SAMC21)voidconfigure_dfll_open_loop(void){structsystem_clock_source_dfll_config config_dfll;system_clock_source_dfll_get_config_defaults(&config_dfll);system_clock_source_dfll_set_config(&config_dfll);}#endif