7.6.4.18 Function dma_unregister_callback()
Unregister a callback function for a dedicated DMA resource.
void dma_unregister_callback( struct dma_resource * resource, enum dma_callback_type type)
There are three types of callback functions:
Callback for transfer complete
Callback for transfer error
Callback for channel suspend
The application can unregister any of the callback functions which are already registered and are no longer needed.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | resource |
Pointer to the DMA resource |
[in] | type |
Callback function type |