7.6.4.12 Function dma_register_callback()
Register a callback function for a dedicated DMA resource.
void dma_register_callback( struct dma_resource * resource, dma_callback_t callback, enum dma_callback_type type)
There are three types of callback functions, which can be registered:
Callback for transfer complete
Callback for transfer error
Callback for channel suspend
| Data direction | Parameter name | Description |
|---|---|---|
[in] | resource |
Pointer to the DMA resource |
[in] | callback |
Pointer to the callback function |
[in] | type |
Callback function type |