7.6.4.4 Function dma_descriptor_create()
Create a DMA transfer descriptor with configurations.
void dma_descriptor_create( DmacDescriptor * descriptor, struct dma_descriptor_config * config)
This function will set the transfer configurations to the DMA transfer descriptor.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | descriptor |
Pointer to the DMA transfer descriptor |
[in] | config |
Pointer to the descriptor configuration structure |