15.9.1.3.1 Workflow
- Start an infinite loop, to continuously poll for a RTC alarm match.
while(true) { - Check to see if a RTC alarm match has occurred.
if(rtc_calendar_is_alarm_match(&rtc_instance, RTC_CALENDAR_ALARM_0)) { - Once an alarm match occurs, perform the desired user action.
/* Do something on RTC alarm match here */port_pin_toggle_output_level(LED_0_PIN); - Clear the alarm match, so that future alarms may occur.
rtc_calendar_clear_alarm_match(&rtc_instance, RTC_CALENDAR_ALARM_0);