25.7.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Add double buffering functionality |
Add fault handling functionality |
Initial Release |